Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1" x 17.02 mm - 1" x 17.02 mm aus GG 22, für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Kettenrad aus GG 22, 1" x 17.02 mm, für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 321-510-114GG
CNSORDERNO
order number
321-510-114GG
Z
Number of Teeth
114
DE
Dimensions
933.0 mm
DP
Dimensions
921.81 mm
DM
Dimensions
150 mm
D1
Dimensions
40 mm
A
Dimensions
80 mm
R3
Tooth tip rounding
26 mm
C
Width of the rounding
2.5 mm
B1
Gear width
16.2 mm
SB1
Gear width b1
0.0 mm
B2
Gear width
0.0 mm
B3
Gear width
0.0 mm
T
Division
25.400 mm
IB
Internal width
17.02 mm
RO
Roles
15.88 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices